Print Back
Unit of Measure

Specifications

Description 

N/A HM-3-1"-PULLEY

Model

N/A HM-3

Type

N/A Fixed Center - Driver

Belt Size

N/A 1922V

Ratio

N/A 8.8:1

Weight

N/A 16.00 lb

UPC Number

N/A 21515

Dimensional Data

Bore Diameter 

N/A 1 in

Width

N/A 5.120 in

Outside Diameter

N/A 8.250 in

Max. Pitch Diameter (Dimension PD)

N/A 8.030 in

Min. Pitch Diameter (Dimension PD)

N/A 2.700 in

Overall Length

N/A 9.440 in

Cubic inches

N/A 642.51000 in³

Performance Data

Torque Capacity

N/A 1.5 to 5 in·lb

Motor Power at 1,750 rpm

N/A 1 to 2 hp