
Part Number |
N/A MM-M3T |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 3.000 mm |
W - Ball Width |
N/A 6.00 mm |
H - Head Width |
N/A 4.75 mm |
A - Base to Center |
N/A 27.00 mm |
D - Head Diameter |
N/A 12.50 mm |
Ball Diameter |
N/A 7.93 mm |
C - Thread Length |
N/A 15.00 mm |
Thread Size |
N/A M3 x 0.5 |
Thread Class |
N/A -6g |
a1 - Misalignment Angle Clevis Mounted |
N/A 13 º |
a3 - Misalignment Angle - Shoulder Bolt Mounted |
N/A 25 º |
a4 - Misalignment Angle - Pin Mounted |
N/A 62 º |
Ultimate Radial Static Load Capacity |
N/A 1,775 N |
Approximate Brg. Weight |
N/A 7 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |