Part Number |
N/A CM-M18 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 18.000 mm |
W - Ball Width |
N/A 23.00 mm |
H - Head Width |
N/A 14.75 mm |
A - Base to Center |
N/A 72.00 mm |
D - Head Diameter |
N/A 42.00 mm |
Ball Diameter |
N/A 31.75 mm |
C - Thread Length |
N/A 44.00 mm |
Thread Size |
N/A M18 x 1.5 |
Thread Class |
N/A -6g |
a1 - Misalignment Angle Clevis Mounted |
N/A 30 º |
a3 - Misalignment Angle - Shoulder Bolt Mounted |
N/A 37 º |
a4 - Misalignment Angle - Pin Mounted |
N/A 56 º |
Ultimate Radial Static Load Capacity |
N/A 47,903 N |
Approximate Brg. Weight |
N/A 260 g |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |