
Part Number |
N/A AG-M12 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A 12.000 mm |
W - Ball Width |
N/A 16.00 mm |
H - Head Width |
N/A 12.00 mm |
A - Base to Center |
N/A 50.00 mm |
D - Head Diameter |
N/A 30.00 mm |
K - Shank Diameter |
N/A 22.00 mm |
J - Wrench Flat Width |
N/A 19.00 mm |
Ball Diameter |
N/A 22.23 mm |
C - Thread Depth [mm] |
N/A 24.00 mm |
Thread Size |
N/A M12 x 1.75 |
Thread Class |
N/A -6H-LH |
a1 - Misalignment Angle Clevis Mounted |
N/A 17 º |
a3 - Misalignment Angle - Shoulder Bolt Mounted |
N/A 27 º |
a4 - Misalignment Angle - Pin Mounted |
N/A 49 º |
Ultimate Radial Static Load Capacity |
N/A 44,490 N |
Approximate Brg. Weight |
N/A 95 g |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |