
Part Number |
N/A KB-M10 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 10.000 mm |
W - Ball Width |
N/A 14.00 mm |
H - Head Width |
N/A 10.50 mm |
A - Base to Center |
N/A 48.00 mm |
D - Head Diameter |
N/A 27.00 mm |
Ball Diameter |
N/A 19.05 mm |
C - Thread Length |
N/A 29.00 mm |
Thread Size |
N/A M10 x 1.5 |
Thread Class |
N/A -6g-LH |
a1 - Misalignment Angle Clevis Mounted |
N/A 17 º |
a3 - Misalignment Angle - Shoulder Bolt Mounted |
N/A 28 º |
a4 - Misalignment Angle - Pin Mounted |
N/A 50 º |
Ultimate Radial Static Load Capacity |
N/A 20,603 N |
Approximate Brg. Weight |
N/A 68 g |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |