Part Number |
N/A GE17ET-2RS |
B - Ball Bore Max. |
N/A 17.000 mm |
B - Ball Bore Min. |
N/A 16.992 mm |
D - Outside Diameter Max. |
N/A 30.000 mm |
D - Outside Diameter Min. |
N/A 29.991 mm |
W - Ball Width Max. |
N/A 14.00 mm |
W - Ball Width Min. |
N/A 13.88 mm |
H - Race Width Max. |
N/A 10.00 mm |
H - Race Width Min. |
N/A 9.76 mm |
O - Ball Shoulder Diameter |
N/A 20.00 mm |
C - Ball Chamfer Min. |
N/A .30 mm |
M - Race Chamfer |
N/A .30 mm |
a - Misalignment Angle |
N/A 10 º |
Radial Static Limit Load Capacity |
N/A 100 kN |
Approximate Brg. Weight |
N/A 41 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |