
Part Number |
N/A GEEW200ES-2RS |
Type |
N/A Sealed |
B - Ball Bore Dia. Max. |
N/A 200.046 mm |
B - Ball Bore Dia. Min. |
N/A 200.000 mm |
D - Race Outside Dia. Max. |
N/A 290.000 mm |
D - Race Outside Dia. Min. |
N/A 289.965 mm |
W - Ball Width Max. |
N/A 200.00 mm |
W - Ball Width Min. |
N/A 199.54 mm |
H - Race Width Max. |
N/A 100.00 mm |
H - Race Width Min. |
N/A 99.30 mm |
O - Flat Dia. Min. |
N/A 221.00 mm |
C - Ball Chamfer Min. |
N/A 1.10 mm |
M - Race Chamfer Min. |
N/A 1.10 mm |
a - Misalign. Angle |
N/A 4 º |
Radial Static Limit Load Capacity |
N/A 10,600 kN |
Approx. Brg. Wt. |
N/A 31,700 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |