
Part Number |
N/A GEEW70ES-2RS |
Type |
N/A Sealed |
B - Ball Bore Dia. Max. |
N/A 70.030 mm |
B - Ball Bore Dia. Min. |
N/A 70.000 mm |
D - Race Outside Dia. Max. |
N/A 105.000 mm |
D - Race Outside Dia. Min. |
N/A 104.985 mm |
W - Ball Width Max. |
N/A 70.00 mm |
W - Ball Width Min. |
N/A 69.70 mm |
H - Race Width Max. |
N/A 40.00 mm |
H - Race Width Min. |
N/A 39.60 mm |
O - Flat Dia. Min. |
N/A 78.00 mm |
C - Ball Chamfer Min. |
N/A 1.00 mm |
M - Race Chamfer Min. |
N/A 1.00 mm |
a - Misalign. Angle |
N/A 4 º |
Radial Static Limit Load Capacity |
N/A 1,560 kN |
Approx. Brg. Wt. |
N/A 1,690 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |