Print Back
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: AWC-3TC)
  • Race - 17-4PH stainless steel per AMS 5643 - heat treated.
  • Optional plating on race outside diameter can be added by adding suffix "P" for zinc nickel or cad plating or suffix "E" for zinc nickel plating (ex.: AWC-3TP/AWC-3TE)
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature Range: -65°F to + 325°F.
  • "K" designates Low Torque Bearing fit. No load rotational breakaway torque can be varied to meet specific application requirements.
  • Bearings can be ordered in an oversize outside diameter condition by adding suffix "D1" (.010") oversize or "D2" (.020") oversize (ex.: AWC-3TD1/AWC-3TD2)
  • Bearings listed are manufactured to conform to the dimensions, materials and configurations of SAE Specifications AS14103 (grooved) and AS14102 (plain), and are approved for procurement under these specifications.
Unit of Measure

Specifications

Part Number

N/A AWC-12TCE

SAE Part Number

N/A MS14102-12CE

Bearing Type

N/A Plain

B - Ball Bore

N/A .7500 in

D - Outside Diameter

N/A 1.3750 in

W - Ball Width

N/A .875 in

H - Race Width

N/A .630 in

O - Ball Shoulder Diameter

N/A .845 in

Ball Diameter

N/A 1.250 in

a - Misalignment Angle

N/A 13 º

Radial Static Limit Load Capacity

N/A 37,000 lbs

Axial Static Limit Load Capacity

N/A 7,730 lb

Oscillating Load

N/A 26,200 lb

Standard Fit, No Load Rotational Breakaway Torque

N/A .25 to 8.0 in·lb

Approximate Brg. Weight

N/A .240 lb

Options

N/A K= Low Rotational Breakaway Torque P= Zinc Nickel or Cad Plated Race

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs" tab from the home page."