Print Back
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • Optional plating on race outside diameter can be added by adding suffix "P" for zinc nickel or cad plating or suffix "E" for zinc nickel plating (ex.: ANC-3TP/ANC-3TE)
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature Range: -65°F to + 325°F.
  • "K" designates Low Torque Bearing fit. No load rotational breakaway torque can be varied to meet specific application requirements.
  • Bearings can be ordered in an oversize outside diameter condition by adding suffix "D1" (.010") oversize or "D2" (.020") oversize (ex.: ANC-3TD1/ANC-3TD2)
  • Bearings listed are manufactured to conform to the dimensions, materials and configurations of SAE Specifications AS14101 (grooved) and AS14104 (plain), and are approved for procurement under these specifications.
Unit of Measure

Specifications

Part Number

N/A ANC-6T

SAE Part Number

N/A MS14104-6

Bearing Type

N/A Plain

B - Ball Bore

N/A .3750 in

D - Outside Diameter

N/A .8125 in

W - Ball Width

N/A .406 in

H - Race Width

N/A .312 in

O - Ball Shoulder Diameter

N/A .475 in

Ball Diameter

N/A .625 in

a - Misalignment Angle

N/A 9 º

Radial Static Limit Load Capacity

N/A 10,540 lbs

Axial Static Limit Load Capacity

N/A 1,100 lb

Oscillating Load

N/A 6,600 lb

No Load Rotational Breakaway Torque

N/A .25 to 8.0 in·lb

Approximate Brg. Weight

N/A .04 lb

Options

N/A K= Low Rotational Breakaway Torque P= Zinc Nickel or Cad Plated Race

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.