Description |
N/A MD25C-CP-3/16X3/16 |
Coupling Size |
N/A MD25C |
Bore Type |
N/A Finished Bore |
Type |
N/A Mini Disc Coupling |
Disc Material |
N/A Stainless Steel |
Hub Material |
N/A Aluminum |
Style |
N/A Clamp Screw |
Application |
N/A Motion Control |
Weight |
N/A 0.06 oz |
Weight (Complete Coupling w/ Min. Bores) |
N/A 0.88 oz |
Bore A |
N/A 0.188 in |
Bore B |
N/A 0.188 in |
Overall Length |
N/A 1.220 in31.00 mm |
Keyway Size |
N/A No Keyway |
Outside Diameter |
N/A 0.984 in25.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.236 in6 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.472 in12.00 mm |
Length thru Bore |
N/A 0.394 in10.00 mm |
Clamp Screw Size |
N/A M2.5 |
Cubic inches |
N/A 1.18127 in³ |
Max. Operating Temperature |
N/A 300.00 ºF |
Max. Speed |
N/A 8000 rpm |
Nominal Torque |
N/A 9.00 in·lb |
Angular Misalignment |
N/A 1.50 º |
Axial Misalignment |
N/A ± 0.20 in |
Parallel Misalignment |
N/A 0.005 in |
Moment of Inertia |
N/A 0.0090 lb·in² |
Torsional Stiffness |
N/A 3983.00 in·lb/rad |