The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Idler Pulley Units
> Part Number 006-11520A
Part Number 006-11520A, Idler Pulley Units
Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
V - IDLER
α Included Angle
N/A
32 º
Bearing Number
N/A
WS3NPP3
Bore
N/A
0.394/0.385 in
10.01/9.78 mm
Dimensions
Outside Diameter D
N/A
3 in
76.2 mm
Width A
N/A
3/4 in
19 mm
Dimension W
N/A
0.49 in
12.45 mm