The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® Wireless Sensor and Monitoring Solution
> Part Number TWS-G-16GB-1
Part Number TWS-G-16GB-1, Gateway (no enclosure)
Dimensions
3 13/16'' total height (96.83 mm)
3 3/8'' body height (85.73 mm)
Mounting to 1/8-27 NPT thread)
Weight .34 lbs
Cover material 316 ss
Top cap material PE HD
COMMON SPECIFICATIONS
Dimensions 7 in x 5 in x 3.19 in (180 x 130 x 81 mm) (excluding cable sealing clamps)
Weight 1.4 lb (632g) without power cord
Mounting: Wall mounting with wall mounting lugs