
Serie |
N/A Metric |
Shaft Diameter |
N/A 45 mm |
Bore Shape |
N/A RD. |
Bearing Type |
N/A Ball Bearing |
Housing Construction |
N/A One Unit Piece Housing |
Housing Width A |
N/A 42.47 mm1.672 in |
Flange Thickness A1 |
N/A 6.75 mm0.266 in |
Dimension H |
N/A 59.9 mm2.359 in |
Total Width L |
N/A 127 mm5 in |
Minimum Frame Openning H2 |
N/A 101.6 mm4 in |
Bolt Circle Diameter J |
N/A 127 mm5 in |
Boly Hole Size N |
N/A 13.5 mm0.532 in |
Boly Hole Size N1 |
N/A 16.7 mm0.657 in |
Inside Ring Width B |
N/A 43 mm1.69 in |
Inside Ring Outside Diameter G |
N/A 57.9 mm2.279 in |