Print Back
Unit of Measure

Specifications

Serie

N/A Imperial

Shaft Diameter

N/A 1 3/4 in

Bore Shape

N/A RD.

Bearing Type

N/A Ball Bearing

Housing Construction

N/A One Unit Piece Housing

Dimensions

Housing Width A

N/A 42.47 mm1.672 in

Flange Thickness A1

N/A 6.75 mm0.266 in

Dimension H

N/A 59.9 mm2.359 in

Total Width L

N/A 127 mm5 in

Minimum Frame Openning H2

N/A 101.6 mm4 in

Bolt Circle Diameter J

N/A 127 mm5 in

Boly Hole Size N

N/A 13.5 mm0.532 in

Boly Hole Size N1

N/A 16.7 mm0.657 in

Inside Ring Width B

N/A 44.45 mm1.75 in

Inside Ring Outside Diameter G

N/A 57.9 mm2.279 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 18000 N4000 lbf

CE - Extended Dynamic Load Rating

N/A 36500 N8150 lbf