
Serie |
N/A Metric |
Shaft Diameter |
N/A 55 mm |
Bore Shape |
N/A RD. |
Bearing Type |
N/A Ball Bearing |
Housing Construction |
N/A One Unit Piece Housing |
Housing Width A |
N/A 49.2 mm1.937 in |
Flange Thickness A1 |
N/A 7.54 mm0.297 in |
Dimension H |
N/A 73 mm2.875 in |
Total Width L |
N/A 139.7 mm5.5 in |
Minimum Frame Openning H2 |
N/A 113.5 mm4.469 in |
Bolt Circle Diameter J |
N/A 139.7 mm5.5 in |
Boly Hole Size N |
N/A 13.5 mm0.532 in |
Boly Hole Size N1 |
N/A 15.1 mm0.594 in |
Inside Ring Width B |
N/A 51 mm2 in |
Inside Ring Outside Diameter G |
N/A 69.75 mm2.746 in |