
Bearing Number |
N/A 22317K |
Diameter S-1 |
N/A 3 in |
A |
N/A 4.5 in |
B |
N/A 15-1/4 in |
C |
N/A 4.375 in |
D |
N/A 1.75 in |
E Max. |
N/A 13.125 in |
E Min. |
N/A 11.625 in |
F |
N/A 2-3/8 in |
H |
N/A 8-11/16 in |
L |
N/A 6.625 in |
Bolt Hole Length |
N/A 1.5 in |
Bolt Hole Width |
N/A 0.75 in |
| Adapter Assembly Number1 | N/A SNW-117 x 3.000 |
| Housing Only2 | N/A FSAF617 x 3.000 |
| Stabilizing Ring 1 Req'd3 | N/A SR-20-17 |
Triple Seal 2 Req’d |
N/A LOR 185 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A FSAF226173 |