
Bearing Number |
N/A 22217K |
Diameter S-1 |
N/A 2.8750 in |
A |
N/A 3.75 in |
B |
N/A 13 in |
C |
N/A 3.5 in |
D |
N/A 1.25 in |
E Max. |
N/A 11 in |
E Min. |
N/A 9.875 in |
H |
N/A 7.25 in |
L |
N/A 4.938 in |
Bolt Hole Length |
N/A 1.3125 in |
Bolt Hole Width |
N/A 0.75 in |
| Adapter Assembly Number1 | N/A SNW-17 x 2-7/8 |
| Housing Only2 | N/A SAF 517 x 2-7/8 |
| Stabilizing Ring 1 Req'd3 | N/A SR-17-14 |
Triple Seal 2 Req’d |
N/A LOR 52 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF225172-7/8 |