
Bearing Number |
N/A 22320K |
Diameter S-1 |
N/A 3 1/2 in |
A |
N/A 5.25 in |
B |
N/A 16.5 in |
C |
N/A 4.75 in |
D |
N/A 2 1/8 in |
E Max. |
N/A 14.5 in |
E Min. |
N/A 13.25 in |
F |
N/A 2.75 in |
H |
N/A 10.25 in |
L |
N/A 7.375 in |
Bolt Hole Length |
N/A 1.375 in |
Bolt Hole Width |
N/A 0.75 in |
| Adapter Assembly Number1 | N/A SNW-120 x 3-1/2 |
| Housing Only2 | N/A SAF620 x 3-1/2 |
| Stabilizing Ring 1 Req'd3 | N/A SR-24-20 |
Triple Seal 2 Req’d |
N/A LOR 103 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF226203-1/2 |