
Bearing Number |
N/A 22324K |
Diameter S-1 |
N/A 4.1250 in |
A |
N/A 6-5/16 in |
B |
N/A 21.25 in |
C |
N/A 6.25 in |
D |
N/A 2.5 in |
E Max. |
N/A 18.25 in |
E Min. |
N/A 17 in |
F |
N/A 3.75 in |
H |
N/A 12.5 in |
L |
N/A 8.3750 in |
Bolt Hole Length |
N/A 1.625 in |
Bolt Hole Width |
N/A 1 in |
| Adapter Assembly Number1 | N/A SNW-124 x 4-1/8 |
| Housing Only2 | N/A SAF624 x 4-1/8 |
| Stabilizing Ring 1 Req'd3 | N/A SR-0-24 |
Triple Seal 2 Req’d |
N/A LOR 112 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF226244-1/8 |