Print Back
Unit of Measure

Types of Components

Housing

N/A FSNTD 209

Bearing

N/A 22209

Locating Rings (width x OD)

N/A SR85X3.5

Seal Type

N/A Double Lip

Seal

N/A TSNG209
End Cover1 N/A EC511-609

Housing

Material 

N/A Ductile Iron

Bolt Qty

N/A 2

Housing Mass

N/A 2.9 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 109000

C0 Static Load Rating

N/A 108000

Max Oil Speed

N/A 6800

Max Grease Speed

N/A 5500

Dimensions

Shaft Diameter da

N/A 45 mm

Shaft Diameter db

N/A 55 mm

A

N/A 85 mm

A1

N/A 60 mm

G

N/A M12

H

N/A 109 mm

H1

N/A 60 mm

H2

N/A 25 mm

J

N/A 160 mm

J1

N/A 34 mm

L

N/A 205 mm

N1

N/A 11 mm

N

N/A 11 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A FSNTD209 - 22209 - TSNG209
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.