Print Back
Unit of Measure

Types of Components

Housing

N/A FSNTD 213

Bearing

N/A 22213

Locating Rings (width x OD)

N/A SR120X10

Seal Type

N/A Double Lip

Seal

N/A TSNG213
End Cover1 N/A EC516-613

Housing

Material 

N/A Ductile Iron

Bolt Qty

N/A 2

Housing Mass

N/A 6.6 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 206000

C0 Static Load Rating

N/A 216000

Max Oil Speed

N/A 5100

Max Grease Speed

N/A 4200

Dimensions

Shaft Diameter da

N/A 65 mm

Shaft Diameter db

N/A 75 mm

A

N/A 110 mm

A1

N/A 80 mm

G

N/A M16

H

N/A 149 mm

H1

N/A 80 mm

H2

N/A 30 mm

J

N/A 220 mm

J1

N/A 48 mm

L

N/A 275 mm

N1

N/A 14 mm

N

N/A 14 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A FSNTD213 - 22213 - TSNG213
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.