Print Back
Unit of Measure

Types of Components

Housing

N/A SNT 522-619

Bearing

N/A 21319

Locating Rings (width x OD)

N/A SR20017.5

Seal Type

N/A V-ring

Seal

N/A VR219
End Cover1 N/A EC522-619

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 22.3 Kg

Dimensions

Shaft Diameter da

N/A 90 mm

Shaft Diameter db

N/A 100 mm

A

N/A 175 mm

A1

N/A 120 mm

G

N/A M24

H

N/A 242 mm

H1

N/A 125 mm

H2

N/A 45 mm

Jmax

N/A 356 mm

Jmin

N/A 344 mm

J

N/A 350 mm

L

N/A 410 mm

N1

N/A 32 mm

N

N/A 26 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT522-619 - 21319 - VR219
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.