Print Back
Unit of Measure

Types of Components

Housing

N/A SNT 507-606

Bearing

N/A 22207K

Locating Rings (width x OD)

N/A SR72X5.5

Seal Type

N/A Double Lip

Seal

N/A TSNG507
Adapter Sleeve1 N/A H307

Locknut

N/A KM7

Lockwasher

N/A MB7
End Cover2 N/A EC507-606

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 2.2 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 90500

C0 Static Load Rating

N/A 88000

Max Oil Speed

N/A 8600

Max Grease Speed

N/A 6900

Dimensions

Shaft Diameter d

N/A 30 mm

A

N/A 82 mm

A1

N/A 52 mm

G

N/A M12

H

N/A 93 mm

H1

N/A 50 mm

H2

N/A 22 mm

J

N/A 150 mm

Jmax

N/A 157 mm

Jmin

N/A 143 mm

L

N/A 185 mm

N

N/A 15 mm

N1

N/A 20 mm

Specifications

UPC Code

N/A 999999999

Alternate Part Name

N/A SNT507-606 - 22207K - TSNG507
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.