Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 10 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSE1000BR

Housing

N/A HSE1000HR

Dimensions

Outside Diameter

N/A 22.0000 in558.800 mm

Housing Width

N/A 11.7 in298 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 426238 lbf1896000 N

Cor - Static Load Rating

N/A 626992 lbf2789000 N

Ca - Axial Load Rating

N/A 29405 lbf130800 N

Maximum Speed

N/A 700 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.