Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 21.0000 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSE2100BR

Housing

N/A HSE2100HR

Dimensions

Outside Diameter

N/A 37.752 in958.9 mm

Housing Width

N/A 19.5 in495 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 1047610 lbf4660000 N

Cor - Static Load Rating

N/A 1839612 lbf8183000 N

Ca - Axial Load Rating

N/A 78009 lbf347000 N

Maximum Speed

N/A 310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.