Series Type |
N/A Heavy Series |
Shaft Size |
N/A 6 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A HSE600BR |
Housing |
N/A HSE600HR |
Cr - Dynamic Load Rating |
N/A 233127 lbf1037000 N |
Cor - Static Load Rating |
N/A 297872 lbf1325000 N |
Ca - Axial Load Rating |
N/A 15602 lbf69400 N |
Maximum Speed |
N/A 1220 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |