Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 6 7/16 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSE607BR

Housing

N/A HSE607HR

Dimensions

Outside Diameter

N/A 16.626 in422.3 mm

Housing Width

N/A 9.6 in244 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 268871 lbf1196000 N

Cor - Static Load Rating

N/A 354299 lbf1576000 N

Ca - Axial Load Rating

N/A 17805 lbf79200 N

Maximum Speed

N/A 1110 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.