Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 7 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSE700BR

Housing

N/A HS60HRTL

Dimensions

Outside Diameter

N/A 17 in431.8 mm

Housing Width

N/A 11.2 in284 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 298996 lbf1330000 N

Cor - Static Load Rating

N/A 419718 lbf1867000 N

Ca - Axial Load Rating

N/A 20008 lbf89000 N

Maximum Speed

N/A 1030 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.