Series Type |
N/A Heavy Series |
Shaft Size |
N/A 7 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A HSE700BX |
Housing |
N/A HSE700HX |
Cr - Dynamic Load Rating |
N/A 298996 lbf1330000 N |
Cor - Static Load Rating |
N/A 419718 lbf1867000 N |
Maximum Speed |
N/A 1030 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |