Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 220 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM220BR

Housing

N/A HSM220HR

Dimensions

Outside Diameter

N/A 21.5000 in546.1 mm

Housing Width

N/A 11.7 in298 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 374307 lbf1665000 N

Cor - Static Load Rating

N/A 551906 lbf2455000 N

Ca - Axial Load Rating

N/A 24594 lbf109400 N

Maximum Speed

N/A 760 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.