COMPANY HEADER
Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM280BR

Housing

N/A HSM280HR

Dimensions

Outside Diameter

N/A 22.5000 in

Housing Width

N/A 14.0 in

Bearings Ratings

Cr - Dynamic Load Rating

N/A 495029 lbf2202000 N

Cor - Static Load Rating

N/A 788405 lbf3507000 N

Ca - Axial Load Rating

N/A 34396 lbf153000 N

Maximum Speed

N/A 620 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.