Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 320.000 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM320BR

Housing

N/A HSM320HR

Dimensions

Outside Diameter

N/A 28.252 in717.6 mm

Housing Width

N/A 14.5 in368 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 611031 lbf2718000 N

Cor - Static Load Rating

N/A 920143 lbf4093000 N

Ca - Axial Load Rating

N/A 44692 lbf198800 N

Maximum Speed

N/A 500 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.