Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 340 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM340BR

Housing

N/A HSM340HR

Dimensions

Outside Diameter

N/A 27.752 in704.9 mm

Housing Width

N/A 17.0 in432 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 659814 lbf2935000 N

Cor - Static Load Rating

N/A 1117975 lbf4973000 N

Ca - Axial Load Rating

N/A 48019 lbf213600 N

Maximum Speed

N/A 460 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.