Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 460 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM460BR

Housing

N/A HSM460HR

Dimensions

Outside Diameter

N/A 33.752 in840 mm

Housing Width

N/A 17.7 in450 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 855848 lbf3807000 N

Cor - Static Load Rating

N/A 1486212 lbf6611000 N

Ca - Axial Load Rating

N/A 67982 lbf302400 N

Maximum Speed

N/A 340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.