Print Back
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 600 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM600BR

Housing

N/A HSM600HR

Dimensions

Outside Diameter

N/A 38.976 in990 mm

Housing Width

N/A 19.3 in490 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 1113029 lbf4951000 N

Cor - Static Load Rating

N/A 2124669 lbf9451000 N

Ca - Axial Load Rating

N/A 89924 lbf400000 N

Maximum Speed

N/A 270 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.