Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 10 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE1000BR

Housing

N/A LSE1000HR

Dimensions

Outside Diameter

N/A 16.5 in419.1 mm

Housing Width

N/A 7.4 in188 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 167258 lbf744000 N

Cor - Static Load Rating

N/A 289779 lbf1289000 N

Ca - Axial Load Rating

N/A 12994 lbf57800 N

Maximum Speed

N/A 820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.