
Series Type |
N/A Light Series |
Shaft Size |
N/A 10 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A LSE1000BX |
Housing |
N/A LSE1000HX |
Cr - Dynamic Load Rating |
N/A 167258 lbf744000 N |
Cor - Static Load Rating |
N/A 289779 lbf1289000 N |
Maximum Speed |
N/A 820 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |