
Series Type |
N/A Light Series |
Shaft Size |
N/A 10 1/2 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A LSE1008BR |
Housing |
N/A LSE1008HR |
Cr - Dynamic Load Rating |
N/A 190638 lbf848000 N |
Cor - Static Load Rating |
N/A 337663 lbf1502000 N |
Ca - Axial Load Rating |
N/A 15017 lbf66800 N |
Maximum Speed |
N/A 730 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |