Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 10 1/2 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE1008BR

Housing

N/A LS16HRTL

Dimensions

Outside Diameter

N/A 17.874 in454 mm

Housing Width

N/A 9.1 in232 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 190638 lbf848000 N

Cor - Static Load Rating

N/A 337663 lbf1502000 N

Ca - Axial Load Rating

N/A 15017 lbf66800 N

Maximum Speed

N/A 730 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.