
Series Type |
N/A Light Series |
Shaft Size |
N/A 12 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A LSE1200BR |
Housing |
N/A LSE1200HR |
Cr - Dynamic Load Rating |
N/A 208848 lbf929000 N |
Cor - Static Load Rating |
N/A 374307 lbf1665000 N |
Ca - Axial Load Rating |
N/A 17580 lbf78200 N |
Maximum Speed |
N/A 650 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |