Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 12 1/2 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE1208BR

Housing

N/A LSE1208HR

Dimensions

Outside Diameter

N/A 20.5000 in520.7 mm

Housing Width

N/A 10.2 in260 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 206824 lbf920000 N

Cor - Static Load Rating

N/A 376330 lbf1674000 N

Ca - Axial Load Rating

N/A 20008 lbf89000 N

Maximum Speed

N/A 590 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.