Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 15.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE1500BR

Housing

N/A LSE1500HR

Dimensions

Outside Diameter

N/A 22.5000 in571.500 mm

Housing Width

N/A 10.2 in260 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 275166 lbf1224000 N

Cor - Static Load Rating

N/A 546511 lbf2431000 N

Ca - Axial Load Rating

N/A 24819 lbf110400 N

Maximum Speed

N/A 500 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.