Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 18.0000 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE1800BR

Housing

N/A LS23HRTL

Dimensions

Outside Diameter

N/A 25.626 in650.9 mm

Housing Width

N/A 12.0 in304 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 266399 lbf1185000 N

Cor - Static Load Rating

N/A 555053 lbf2469000 N

Ca - Axial Load Rating

N/A 28596 lbf127200 N

Maximum Speed

N/A 410 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.