COMPANY HEADER
Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 5 11/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE511BR

Housing

N/A LSE511HR

Dimensions

Outside Diameter

N/A 11.625 in

Housing Width

N/A 6.8 in

Bearings Ratings

Cr - Dynamic Load Rating

N/A 103187 lbf459000 N

Cor - Static Load Rating

N/A 149273 lbf664000 N

Ca - Axial Load Rating

N/A 6609.30 lbf29400 N

Maximum Speed

N/A 1450 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.