Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 8.875 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE814BR

Housing

N/A LSE814HR

Dimensions

Outside Diameter

N/A 15.25 in387.35 mm

Housing Width

N/A 7.0 in178 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 159165 lbf708000 N

Cor - Static Load Rating

N/A 262577 lbf1168000 N

Ca - Axial Load Rating

N/A 11016 lbf49000 N

Maximum Speed

N/A 930 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.