Series Type |
N/A Light Series |
Shaft Size |
N/A 350 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A LSM350BR |
Housing |
N/A LSM350HR |
Cr - Dynamic Load Rating |
N/A 229755 lbf1022000 N |
Cor - Static Load Rating |
N/A 441745 lbf1965000 N |
Ca - Axial Load Rating |
N/A 22391 lbf99600 N |
Maximum Speed |
N/A 540 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |