Print Back
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 350 mm

Seal Type

N/A Viton Single Lip

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSM350BR

Housing

N/A LSM350HR

Dimensions

Outside Diameter

N/A 21.5000 in546.1 mm

Housing Width

N/A 10.2 in260 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 229755 lbf1022000 N

Cor - Static Load Rating

N/A 441745 lbf1965000 N

Ca - Axial Load Rating

N/A 22391 lbf99600 N

Maximum Speed

N/A 540 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.