Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 17.0000 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE1700BR

Housing

N/A MS43HRTL

Dimensions

Outside Diameter

N/A 28.252 in717.6 mm

Housing Width

N/A 13.8 in350 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 522456 lbf2324000 N

Cor - Static Load Rating

N/A 936105 lbf4164000 N

Ca - Axial Load Rating

N/A 45411 lbf202000 N

Maximum Speed

N/A 400 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.