Series Type |
N/A Medium Series |
Shaft Size |
N/A 17.0000 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSE1700BR |
Housing |
N/A MSE1700HR |
Cr - Dynamic Load Rating |
N/A 522456 lbf2324000 N |
Cor - Static Load Rating |
N/A 936105 lbf4164000 N |
Ca - Axial Load Rating |
N/A 45411 lbf202000 N |
Maximum Speed |
N/A 400 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |